??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BOS 23K-UU-LH11-S92
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 23K-UU-LH11-S92
VERF
Availability
Available
BC
Order code
BOS01UW
TC
Artikelbezeichnung
BOS 23K-UU-LH11-S92
PX
Product view
52855_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.06700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 23K, Dimension = 23 x 51 x 52.4 mm, Interface = PNP/NPN/Auto-Detect normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Light time-of-flight, Special optical feature = Background suppression, Beam characteristic = Divergent, Light type = Laser red light, Light spot size = Ø 7 mm at 5 m, Range = 0...5 m, Connection = Connector, M12x1, 5-pin, Housing material = PC ABS, Material sensing surface = PMMA, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, Ecolab, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions